歡迎
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
歡迎
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
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
104.##.0.1.P.# Tappet-Spring - Rear connections
Pneumax
Valves and accessories
Mechanical and manual command
Series 104
Powered by
CAD模型選擇
{pneumax/valves_and_accessories/valves/serie104/val_104_pos.prj},{NB=104.22.0.1.P.C},{F=C = Norm. Chiusa},{L=15.000},{T=22 = 2 vie},{P=30.000},{H=33.000},{FX=C},{TX=22}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
CODE
Codice
ⁿ/ₐ
F
Function
ⁿ/ₐ
T
Type
ⁿ/ₐ
104.22.0.1.P.A
A = Normally Open
22 = 2 ways
104.22.0.1.P.C
C = Normally Closed
22 = 2 ways
104.32.0.1.P.A
A = Normally Open
32 = 3 ways
104.32.0.1.P.C
C = Normally Closed
32 = 3 ways
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處