幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
13##.Ø.stroke.G - Tandem push with a common rods "G"
Pneumax
Pneumatic actuation
Standard rod cylinders
Cylinders according to standard ISO 15552
1319 - 1320 - 1321
Powered by
CAD模型選擇
{pneumax/cylinders/standard_cylinders/iso_15552/1319_1320_1321/tandem_in_spinta_stelicomuni_g_asmtab.prj},{NB=1319.63.0.G (0--0-0)},{DIA=63},{MIN=0},{MAX=1000},{COR=0},{PP=0},{V=MSC},{FS=},{MCS=},{RFM=},{PCIS=0},{SCIS=},{SDS=N},{FD=},{MCD=},{PCID=0},{SCID=},{SDD=N},{ACS=},{UG=N},{G=36.000},{S=27.000},{XVMIN=73.000},{PPATH=tandem_in_spinta_stelicomuni_g_asmtpl.prj},{SQ=8.000},{RQ=20.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
CODE
Code
ⁿ/ₐ
DIA
Bore
ⁿ/ₐ
CORC
Stroke standard/free
ⁿ/ₐ
1319.32.0.G
32
Standard
1319.40.0.G
40
Standard
1319.50.0.G
50
Standard
1319.63.0.G
63
Standard
1319.80.0.G
80
Standard
1319.100.0.G
100
Standard
1319.125.0.G
125
Standard
1319.160.0.G
160
Standard
1319.200.0.G
200
Standard
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處