歡迎
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
歡迎
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
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
13#0.##.#5F - Rear male clevis with jointed head (with jointed head according to DIN 648K standard)
Pneumax
Electric Actuation
Electric cylinders
Fixing and accessories
Powered by
CAD模型選擇
{pneumax/electric_actuation/cilindri_elettrici/accessoriefissaggi/rear_male_clevis_ecol_asmtab.prj},{NB=1380.63.15F},{DIA=63},{MAT=A},{CN=16},{CD=7},{EN=21},{EU=15.0},{FL=32},{L2=6.5},{S5=9.0},{TG=56.5},{XD=190},{R2=24.0},{L=21},{ML=58.477},{RB=14.30},{S7=13.500},{RH=24.351},{RV=45},{DV=7},{R3=23.000},{PPATH=rear_male_clevis_ecol_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
DIA
Bore
ⁿ/ₐ
CN
CN (H7)
ⁿ/ₐ
E
ⁿ/ₐ
EN
EN (-0.1)
[g]
ER
[g]
EU
ⁿ/ₐ
FL
FL (JS15)
ⁿ/ₐ
H
ⁿ/ₐ
L2
L2 (±0.5)
ⁿ/ₐ
S5
ⁿ/ₐ
TG
ⁿ/ₐ
XD
ⁿ/ₐ
WEIGHT
Weight
[g]
R3
ⁿ/ₐ
32
10
45
14
16
10.5
22
9
5.5
6.6
32.5
142
60
15.000
40
12
52
16
19
12.0
25
9
5.5
6.6
38.0
160
100
18.000
50
16
65
21
21
15.0
27
11
6.5
9.0
46.5
170
180
20.000
63
16
75
21
24
15.0
32
11
6.5
9.0
56.5
190
245
23.000
80
20
95
25
28.5
18.0
36
14
10.0
11.0
72.0
210
480
27.000
100
20
115
25
30
18.0
41
14
10.0
11.0
89.0
230
650
30.000
125
30
140
37
40
25.0
50
20
10.0
14.0
110.0
275
1410
40.000
160
35
180
43
45
28.0
55
20
10.0
18.0
140.0
315
2420
0.000
200
35
220
43
48
28.0
60
25
11.0
18.0
175.0
335
3840
0.000
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處