歡迎
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
歡迎
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
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
13#0.##.#6F - Complete standard trunnion (with joined head according to DIN 648K standards)
Pneumax
Electric Actuation
Electric cylinders
Fixing and accessories
Powered by
CAD模型選擇
{pneumax/electric_actuation/cilindri_elettrici/accessoriefissaggi/cst_with_joined_head_asmtab.prj},{NB=1380.63.36F},{DIA=63},{MAT=A},{CN=16},{FL=32},{L2=6.5},{S5=9.0},{XD=190},{TG=56.5},{R2=24.0},{L=21},{ML=58.477},{RB=14.30},{S7=13.500},{R1=5.750},{RH=24.351},{RV=45},{DV=7},{PPATH=cst_with_joined_head_asmtpl.prj},{CD=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
DIA
Bore
ⁿ/ₐ
CN
[mm]
E
[mm]
FL
FL (JS 15)
[mm]
L2
L2 (± 0.5)
[mm]
S5
[mm]
XD
[mm]
TG
[mm]
WEIGHT
Weight
[g]
32
10
45
22
5.5
6.6
142
32.5
130
40
12
52
25
5.5
6.6
160
38.0
215
50
16
65
27
6.5
9.0
170
46.5
380
63
16
75
32
6.5
9.0
190
56.5
535
80
20
95
36
10.0
11.0
210
72.0
1050
100
20
115
41
10.0
11.0
230
89.0
1470
125
30
140
50
10.0
14.0
275
110.0
3120
160
35
180
55
10.0
18.0
315
140.0
5430
200
35
220
60
11.0
18.0
335
175.0
8220
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處