幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
13#0.##.##F - Front clevis (not specified by ISO-VDMA standards)
Pneumax
Pneumatic actuation
Standard rod cylinders
Cylinders according to standard ISO 15552
ECOLIGHT
Fixings and accessories
Powered by
CAD模型選擇
{pneumax/cylinders/standard_cylinders/iso_15552/ecolight/fixings/front_clevis_ecol.prj},{NB=1380.63.08F},{DIA=63},{MAT=A},{CD=16},{FL=32},{MR=16},{TG=56.5},{UB=70},{L2=6.5},{S5=9.0},{R1=5.75},{LC=40.000},{R=22.500},{S6=6.750},{X1=13.000},{X2=8.000},{X3=20.000},{X4=8.000},{X5=6.000},{X6=4.000},{X7=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
DIA
Bore
ⁿ/ₐ
CD
CD (H9)
[mm]
E
[mm]
FL
FL (±0.2)
[mm]
H
[mm]
L
[mm]
MR
[mm]
TG
[mm]
UB
UB (h14)
[mm]
L2
L2 (±0.5)
[mm]
S5
S5 (H13)
[mm]
WEIGHT
Weight
[g]
32
10
45
22
9
13
10
32.5
45
5.5
6.6
50
40
12
52
25
9
16
12
38.0
52
5.5
6.6
75
50
12
65
27
11
16
12
46.5
60
6.5
9.0
125
63
16
75
32
11
21
16
56.5
70
6.5
9.0
190
80
16
95
36
14
22
16
72.0
90
10.0
11.0
380
100
20
115
41
14
27
20
89.0
110
10.0
11.0
620
125
25
140
50
20
30
25
110.0
130
10.0
14.0
1180
160
30
180
55
20
35
25
140.0
170
10.0
18.0
1780
200
30
220
60
25
35
25
175.0
170
11.0
18.0
2900
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處