您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
歡迎
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
歡迎
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
13#0.##.##F - Rear narrow clevis
Pneumax
Electric Actuation
Electric cylinders
Fixing and accessories
Powered by
CAD模型選擇
{pneumax/electric_actuation/cilindri_elettrici/accessoriefissaggi/rear_narrow_clevis_ecol.prj},{NB=1380.63.30F},{DIA=63},{MAT=A},{B1=21},{B2=51},{B3=4.3},{CN=16},{L1=14.0},{L2=6.5},{S5=9.0},{T=4},{TG=56.5},{XD=190},{HH=34.830},{LV=33.854},{LM=31.970},{S6=6.750},{LC=21},{L3=55},{R2=16},{RV=22.500},{S7=7.500},{CD=7.000},{X1=13.000},{X2=8.000},{X3=20.000},{X4=8.000},{X5=6.000},{X6=4.000},{X7=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
DIA
Bore
ⁿ/ₐ
B1
B1 (H 14)
[mm]
B2
B2 (d 12)
[mm]
B3
B3 (+0.2/-0)
[mm]
CN
[mm]
E
[mm]
H
[mm]
L
[mm]
L1
[mm]
L2
L2 (±0.5)
[mm]
S5
[mm]
T
[mm]
TG
[mm]
XD
[mm]
WEIGHT
Weight
[g]
X1
ⁿ/ₐ
X2
ⁿ/ₐ
X3
ⁿ/ₐ
X4
ⁿ/ₐ
X5
ⁿ/ₐ
X6
ⁿ/ₐ
X7
ⁿ/ₐ
32
14
34
3.3
10
45
9
13
11.5
5.5
6.6
3
32.5
142
70
10.000
6.000
20.000
6.000
5.000
3.000
0.600
40
16
40
4.3
12
52
9
16
12.0
5.5
6.6
4
38.0
160
115
10.000
6.000
20.000
6.000
5.000
3.000
0.600
50
21
45
4.3
16
65
11
16
14.0
6.5
9.0
4
46.5
170
200
13.000
8.000
20.000
8.000
6.000
4.000
0.800
63
21
51
4.3
16
75
11
21
14.0
6.5
9.0
4
56.5
190
290
13.000
8.000
20.000
8.000
6.000
4.000
0.800
80
25
65
4.3
20
95
14
22
16.0
10.0
11.0
4
72.0
210
570
16.000
10.000
25.000
10.000
8.000
5.000
1.000
100
25
75
6.3
20
115
14
27
16.0
10.0
11.0
4
89.0
230
820
16.000
10.000
25.000
10.000
8.000
5.000
1.000
125
37
97
6.3
30
140
20
30
24.0
10.0
14.0
6
110.0
275
1710
18.000
12.000
25.000
12.000
10.000
6.000
1.200
160
43
122
6.3
35
180
20
35
26.5
10.0
18.0
6
140.0
315
3010
24.000
16.000
30.000
16.000
14.000
8.000
1.600
200
43
122
6.3
35
220
25
35
26.5
11.0
18.0
6
175.0
335
4380
24.000
16.000
30.000
16.000
14.000
8.000
1.600
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處