您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
歡迎
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
歡迎
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
1320.Ø.12BF - Intermediate trunnion Series 1320
Pneumax
Electric Actuation
Electric cylinders
Fixing and accessories
Powered by
CAD模型選擇
{pneumax/electric_actuation/cilindri_elettrici/accessoriefissaggi/cer_int_alluminio.prj},{NB=1320.50.12BF},{DIA=50},{TD=Ø16},{TL=16},{TM=75},{TK=21},{UW=72},{XVMIN=78.0},{XVMAX=102.0},{WEIGHT=140},{R1=14.000},{TD1=10.000},{L=1.600},{L2=45.000},{CD=6.000},{SM=6.000},{A=72}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
DIA
Bore
ⁿ/ₐ
TD
[mm]
TL
[mm]
TM
[mm]
TK
[mm]
UW
[mm]
XVMIN
XVMIN (min.)
[mm]
XVMAX
XVMAX (max.)
[mm]
WEIGHT
Weight
[g]
R1
ⁿ/ₐ
TD1
ⁿ/ₐ
L
ⁿ/ₐ
L2
ⁿ/ₐ
CD
ⁿ/ₐ
SM
ⁿ/ₐ
A
[mm]
32
Ø12
12
53
18
54
61.0
85.0
70
11.000
8.500
0.600
29.000
5.000
6.000
49
40
Ø16
16
63
21
60
69.0
96.0
110
14.000
10.000
1.600
34.000
6.000
6.000
60
50
Ø16
16
75
21
72
78.0
102.0
140
14.000
10.000
1.600
45.000
6.000
6.000
72
63
Ø20
20
90
27
87
86.0
109.0
280
17.000
13.000
1.600
60.000
7.000
6.000
87
80
Ø20
20
110
27
109
96.5
123.5
370
17.000
13.000
1.600
76.000
9.000
6.000
107
100
Ø25
25
132
32
130
108.5
131.5
630
20.500
15.000
1.600
98.000
10.000
6.000
129
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處