歡迎
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
歡迎
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
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
1320.##.05/1F - Short mounting foot brackets (in sheet metal MS1)
Pneumax
Electric Actuation
Electric cylinders
Fixing and accessories
Powered by
CAD模型選擇
{pneumax/electric_actuation/cilindri_elettrici/accessoriefissaggi/short_mou_foot_brackets_ecol.prj},{NB=1320.63.05/1F},{DIA=63},{MAT=Steel},{AB=9},{AH=50},{AU=32},{AO=13},{E=75},{AT=5},{SA=185},{TG=56.5},{TR=50},{XA=190},{WEIGHT=190},{H=35.000},{H1=50.000},{R=22.500},{RR=7.000},{H2=21.750},{AB1=4.500},{R1=3.000},{X1=13.000},{X2=8.000},{X3=20.000},{X4=8.000},{X5=6.000},{X6=4.000},{X7=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
DIA
Bore
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AB
AB (H 14)
[mm]
AH
AH (JS 15)
[mm]
AU
AU (± 0.2)
[mm]
AO
AO (± 0.2)
[mm]
E
[mm]
AT
[mm]
SA
[mm]
TG
[mm]
TR
TR (JS 14)
[mm]
XA
[mm]
WEIGHT
Weight
[g]
32
Steel
7
32
24
11
45
4
142
32.5
32
144
65
40
Steel
9
36
28
8
52
4
161
38.0
36
163
80
50
Steel
9
45
32
15
65
5
170
46.5
45
175
170
63
Steel
9
50
32
13
75
5
185
56.5
50
190
190
80
Steel
12
63
41
14
95
6
210
72.0
63
215
380
100
Steel
14
71
41
16
115
6
220
89.0
75
230
452
125
Steel
16
91
45
25
140
8
250
110.0
90
270
1090
160
Steel
18
115
60
15
180
9
300
140.0
115
320
1190
200
Steel
22
135
70
30
220
12
320
175.0
135
345
3450
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處