歡迎
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
歡迎
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
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
1320.##.05F - Standard mounting foot brackets
Pneumax
Electric Actuation
Electric cylinders
Fixing and accessories
Powered by
CAD模型選擇
{pneumax/electric_actuation/cilindri_elettrici/accessoriefissaggi/standard_foot_ecol.prj},{NB=1320.63.05F},{DIA=63},{MAT=Aluminium},{AB=9},{AH=50},{AU=32},{C=45},{E=75},{H=10},{SA=185},{TG=56.5},{TR=50},{XA=190},{WEIGHT=175},{H1=87.500},{R=22.500},{AB1=4.500},{R1=10.500},{X1=13.000},{X2=8.000},{X3=25.000},{X4=8.000},{X5=6.000},{X6=4.000},{X7=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
DIA
Bore
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AB
AB (H 14)
[mm]
AH
AH (JS 15)
[mm]
AU
AU (±0.2)
[mm]
C
[mm]
E
[mm]
H
[mm]
SA
[mm]
TG
[mm]
TR
TR (JS 14)
[mm]
XA
[mm]
WEIGHT
Weight
[g]
32
Aluminium
7
32
24
35
45
8
142
32.5
32
144
45
40
Aluminium
9
36
28
35
52
8
161
38.0
36
163
65
50
Aluminium
9
45
32
45
65
10
170
46.5
45
175
140
63
Aluminium
9
50
32
45
75
10
185
56.5
50
190
175
80
Aluminium
12
63
41
55
95
12
210
72.0
63
215
380
100
Aluminium
14
71
41
56
115
12
220
89.0
75
230
470
125
Aluminium
16
91
45
68
140
16
250
110.0
90
270
920
160
Aluminium
18
115
60
82
180
20
300
140.0
115
320
2300
200
Aluminium
22
135
70
90
220
20
320
175.0
135
345
3200
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處