歡迎
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
歡迎
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
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
1320.##.13/1F - Fork with clips
Pneumax
Pneumatic actuation
Standard rod cylinders
Cylinders according to standard ISO 15552
ECOLIGHT
Fixings and accessories
Accessories
Powered by
CAD模型選擇
{pneumax/cylinders/standard_cylinders/iso_15552/ecolight/fixings/accessories/fork_ecol_2.prj},{NB=1320.63.13/1F},{DIA=63},{A=83},{B=32},{C=64},{E=32},{F=16},{G=16},{S=24},{T=8},{KK=M16X1.5},{KKX=16},{WEIGHT=340},{P=1.50},{H=24.000},{L=13.000},{L1=37.000},{H1=78.670},{X=11.680},{Y=29.160},{R=55.770},{R1=35.380},{Y1=43.290},{L2=20.000},{L3=17.650},{ARROW=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
DIA
Bore
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
E
[mm]
F
F (B12)
[mm]
G
[mm]
S
[mm]
T
[mm]
KK
ⁿ/ₐ
WEIGHT
Weight
[g]
32
52
20
40
20
10
10
17
6
M10X1.25
100
40
62
24
48
24
12
12
19
7
M12X1.25
140
50
83
32
64
32
16
16
24
8
M16X1.5
340
63
83
32
64
32
16
16
24
8
M16X1.5
340
80
105
40
80
40
20
20
30
9
M20X1.5
680
100
105
40
80
40
20
20
30
9
M20X1.5
680
125
148
56
110
55
30
30
41
12
M27X2
2500
160
188
72
144
70
35
35
55
18
M36X2
4000
200
188
72
144
70
35
35
55
18
M36X2
4000
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處