您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
歡迎
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
歡迎
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
5#25.### - Serial Module
Pneumax
Solenoid valves
300 Series
Serial system
Powered by
CAD模型選擇
{pneumax/solenoid_valves/serie_300/seriali/serial_module_opt_f.prj},{NB=5325.32F},{CODE=5325.32F},{VERS=P3},{DESCR=PROFIBUS 32OUT},{SPEC=PROFIBUS DP},{CASE=Reinforced technopolymer},{PSC=M12 4P male connector (IEC 60947-5-2)},{PSV=+24 VDC +/- 10%},{NC=50},{PSD=Green LED PWR},{PNPEO=+24 VDC +/- 10%},{MCEO=100},{MON=32},{MOSA=32},{NETC=2 M12 5P connectors male-female Type B},{BR=9,6 - 19,2 - 93,75 - 187,5 - 500 - 1500 - 3000 - 6000 - 12000 Kbit/s},{ADR=From 1 to 99},{MNN=100 (slave + master)},{BMRL=100 m at 12 Mbit/s -1200 at 9,6 Kbit/s},{MDBN=-},{BD=Green LED + Red LED},{CF=Available from our web site: http://www.pneumaxspa.com},{IPPG=IP65 when assembled},{TR=From 0 to +50 C}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
CODE
Ordering code
ⁿ/ₐ
VERS
Version
ⁿ/ₐ
DESCR
Description
ⁿ/ₐ
SPEC
Specifications
ⁿ/ₐ
CASE
Case
ⁿ/ₐ
PSC
Power supply connection
ⁿ/ₐ
PSV
Power supply voltage
ⁿ/ₐ
NC
Node consumption (without inputs)
[mA]
PSD
Power supply diagnosis
ⁿ/ₐ
PNPEO
PNP equivalent outputs
ⁿ/ₐ
MCEO
Maximum current for each output
[mA]
MON
Maximum output number
ⁿ/ₐ
MOSA
Max output simultaneously actuated
ⁿ/ₐ
NETC
Network connectors
ⁿ/ₐ
BR
Baud rate
[Kbit/s]
ADR
Addresses possible numbers
ⁿ/ₐ
MNN
Max nodes in net
ⁿ/ₐ
BMRL
Bus maximum recommended length
ⁿ/ₐ
MDBN
Maximum distance between 2 nodes
[m]
BD
Bus diagnosis
ⁿ/ₐ
CF
Configuration file
ⁿ/ₐ
IPPG
IP protection grade
ⁿ/ₐ
TR
Temperature range
[°C]
5525.32F
C3
CANopen 32OUT
CiA Draft Standard Propos...
Reinforced technopolymer
M12 4P male connector (IE...
+24 VDC +/- 10%
30
Green LED PWR
+24 VDC +/- 10%
100
32
32
2 M12 5P connectors male-...
10 - 20 - 50 - 125 - 250 ...
From 1 to 63
64 (slave + master)
100 m at 500 Kbit/s
-
Green LED + Red LED
Available from our web si...
IP65 when assembled
From 0 to +50 C
5425.32F
D3
DeviceNet 32OUT
DeviceNet Specifications ...
Reinforced technopolymer
M12 4P male connector (IE...
+24 VDC +/- 10%
30
Green LED PWR
+24 VDC +/- 10%
100
32
32
2 M12 5P connectors male-...
125 - 250 - 500 Kbit/s
From 1 to 63
64 (slave + master)
100 m at 500 Kbit/s
-
Green LED + Red LED
Available from our web si...
IP65 when assembled
From 0 to +50 C
5325.32F
P3
Profibus 32OUT
Profibus DP
Reinforced technopolymer
M12 4P male connector (IE...
+24 VDC +/- 10%
50
Green LED PWR
+24 VDC +/- 10%
100
32
32
2 M12 5P connectors male-...
9,6 - 19,2 - 93,75 - 187,...
From 1 to 99
100 (slave + master)
100 m at 12 Mbit/s -1200 ...
-
Green LED + Red LED
Available from our web si...
IP65 when assembled
From 0 to +50 C
5725.32F.EC
A3
EtherCAT 32OUT (5700 Seri...
EtherCAT Specifications E...
Reinforced technopolymer
M12 4P male connector (IE...
+24 VDC +/- 10%
400
Green LED PWR / Green LED...
+24 VDC +/- 10%
100
32
32
2 M12 4P female connector...
100 Mbit/s
From 1 to 65535
65535 (slave + master)
-
100
1 green and 1 red LED for...
Available from our web si...
IP65 when assembled
From 0 to +50 C
5725.32F.PN
N3
Profinet IO RT/IRT 32OUT
Profinet IO RT/IRT
Reinforced technopolymer
M12 4P male connector (IE...
+24 VDC +/- 10%
400
Green LED PWR / Green LED...
+24 VDC +/- 10%
100
32
32
2 M12 4P female connector...
100 Mbit/s
As an IP address
As an Ethernet Network
-
100
1 green and 1 red LED for...
Available from our web si...
IP65 when assembled
From 0 to +50 C
5725.32F.EI
I3
EtherNet/IP 32OUT
The EtherNet/IP Specifica...
Reinforced technopolymer
M12 4P male connector (IE...
+24 VDC +/- 10%
400
Green LED PWR / Green LED...
+24 VDC +/- 10%
100
32
32
2 M12 4P female connector...
100 Mbit/s
As an IP address
As an Ethernet Network
-
100
1 green and 1 red LED for...
Available from our web si...
IP65 when assembled
From 0 to +50 C
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處