歡迎
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
歡迎
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
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 04L0 - Plug-in elbow connector
Pneumax
Fittings
Brass push-in fittings
RAP (Versions Standard/B/OT/S/A)
Powered by
CAD模型選擇
{pneumax/fittings/automatici_in_ottone/rap/art04l0.prj},{NB=0406L0},{VERSION=},{D1=6},{B=11},{L1=39.0},{L2=20.40},{L3=19.5},{A=0.65},{E=12.400},{F=3.40},{G=1.6},{M=7.9},{P=8.0},{R=11},{R1=6.2},{R2=5.000},{H1=16.90},{H2=5.40},{RX=0.20},{R3=3.95},{CODEX=0406L0},{CODEY=2},{PBOX=50},{IMG1=fittings/automatici_in_ottone/rap/img/titanrap},{DC=11.5},{L4=2.5},{F1=4.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
CODE
Code
ⁿ/ₐ
D1
ø
[mm]
PBOX
Parts in the box
ⁿ/ₐ
0404L0
4
50
0406L0
6
50
0408L0
8
50
0410L0
10
50
0412L0
12
25
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處