歡迎
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
歡迎
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
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. F05 - T connector
Pneumax
Fittings
Food contact push-in fittings (FCM series)
Powered by
CAD模型選擇
{pneumax/fittings/automatici_per_settore_alimentare/art_f05.prj},{NB=F050600},{VERSION=},{D=6.2},{C=5.0},{B=11.5},{B2=8.0},{L=21.10},{E=16.350},{F=30.283},{G=17.600},{J=11.000},{H=8.000},{K=1.6},{Y=3.10},{Q=30.500},{PBOX=50},{CODEX=050600},{CODEY=2},{IMG1=_immagini/raccordi_fcm/titanfcm},{R=7.000},{S=5.500},{T=3.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
CODE
Code
ⁿ/ₐ
D
Ø
[mm]
C
Ø
[mm]
B
Ø
[mm]
L
[mm]
PBOX
Parts in the box
ⁿ/ₐ
F050400
4.2
3.0
9.5
17.35
50
F050600
6.2
5.0
11.5
21.10
50
F050800
8.2
7.0
13.5
23.10
50
F051000
10.2
9.0
17.0
26.70
50
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處