您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
歡迎
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
歡迎
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
K5#30.##.### - Digital INPUT/OUTPUT module
Pneumax
Solenoid valves
Multi-protocol module PX
Parts
Powered by
CAD模型選擇
{pneumax/solenoid_valves/px3/parts/inout_mod_3000.prj},{NB=K5230.32.37P},{CODE=K5230.32.37P},{VERS=D3},{R=0.000},{G=0.348},{B=0.000},{VERSION=D3=SUB-D 37 Pins 32 digital inputs},{CASE=Reinforced technopolymer},{IPPG=IP65 when assembled},{TR=From 0 to +50 C},{IMG1=_immagini/t2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
CODE
ⁿ/ₐ
VERSION
ⁿ/ₐ
CASE
ⁿ/ₐ
IPPG
IP protection grade
ⁿ/ₐ
TR
Temperature range
[°C]
K5230.08.M8
D8 = 8 M8 digital inputs ...
Reinforced technopolymer
IP65 when assembled
From 0° to +50° C
K5230.08.M12
D12 = 8 M12 digital input...
Reinforced technopolymer
IP65 when assembled
From 0° to +50° C
K5230.32.37P
D3=32 digital inputs SUB-...
Reinforced technopolymer
IP65 when assembled
From 0° to +50° C
K5130.08.M8
M8=8 M8 digital outputs m...
Reinforced technopolymer
IP65 when assembled
From 0° to +50° C
K5130.08.M12
M12=8 M12 digital outputs...
Reinforced technopolymer
IP65 when assembled
From 0° to +50° C
K5130.32.37P
M3=SUB-D 37 Pins 32 digit...
Reinforced technopolymer
IP65 when assembled
From 0° to +50° C
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處