歡迎
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
歡迎
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
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
SS12RF## - Flow regulator 1/2 NPT
Pneumax
Process automation technology
Accessories Steel line 1/2 NPT
Powered by
CAD模型選擇
{pneumax/automazione_di_processo/accessori_12/regolatore_12.prj},{NB=SS12RFUL},{F=U},{T=L},{PMAX=12},{PF=3500},{C=1/2 NPT},{W=1641},{CV=3,55},{KV=53,03},{IMG1=_immagini/t2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
PMAX
Max working pressure
[bar]
PF
Flow rate at 6 bar with Δp=1
[Nl/min]
C
Connections
ⁿ/ₐ
W
Weight
[gr]
CV
Cv
ⁿ/ₐ
KV
kv
ⁿ/ₐ
12
3500
1/2 NPT
1641
3,55
53,03
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處