歡迎
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
歡迎
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
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
SS145202601# - Key - Spring Valve instable
Pneumax
Process automation technology
Valves 1/4 NPT Steel line
Valves 5/2, 1/4 NPT
Powered by
CAD模型選擇
{pneumax/automazione_di_processo/valvole_14npt/valvole_52/chiave_molla_instabile.prj},{NB=SS145202601L},{T=L},{H=80.000},{L=35.000},{B=35.000},{A=63.000},{C=20.000},{D=15.000},{E=2.000},{F=3.000},{G=26.000},{M=25.000},{N=24.000},{P=4.000},{PMAX=12 [bar]},{PF=1000 [Nl/min]},{CN=1/4 NPT},{W=1180 [g]},{CV=1,02},{KV=15,15}
過濾設置
運行過濾
刪除篩檢程式
取消
1
PMAX
Max working pressure
ⁿ/ₐ
PF
Flow rate at 6 bar with Δp= 1
ⁿ/ₐ
CN
Connections
ⁿ/ₐ
W
Weight
ⁿ/ₐ
CV
Cv
ⁿ/ₐ
KV
kv
ⁿ/ₐ
12 [bar]
1000 [Nl/min]
1/4 NPT
1180 [g]
1,02
15,15
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處